Comparison of ICM-42670-P and ICM-42688-P

By altinellergmailcom , 11 August 2024

Hello,

In context of precision, what is the difference between ICM-42670-P and ICM-42688-P?

ICM-42688-P seems to be twice more expensive.

For the ICM-42688-P the noise figures in datasheet are:

Gyroscope Noise: 2.8 mdps/sqrt(Hz)
Accelerometer Noise: 70 µg/sqrt(Hz)

--

For the ICM-42670-P we have:

For gyro: 0.007º/s / √Hz
For accelerometer: Power Spectral Density @ 10 Hz 100µg/√Hz

They are not directly comparable, but does this mean the ICM-42688-P is superior in terms of accel and gyro noise?

Best Regards,
C.

Nickname
mustafay

mustafayildiri…

1 year 7 months ago

Hello,

ICM-42688-P is a higher tier product in terms of accel and gyro noise hence the price difference

phpbb Post ID
46215
Nickname
captainl

357884380qqcom

1 year 7 months ago

2.8 mdps/sqrt(Hz)=0.0028 °/s/sqrt(Hz), much less than 0.007 °/s/sqrt(Hz)

phpbb Post ID
46232
phpbb Topic ID
46150