6500 Low Power Mode ,But Strong current

By 1765591738qqcom , 29 April 2024

I tried to reduce the power consumption of 6500 in my product, and configured the register according to the manual, but the current is still 1.5ma, the following is my configuration: What is the problem?

uint8_t tempReg[4] = {0}; // 取读出的值
mpu6050_register_write(25, 0);
mpu6050_register_write(26, 0); mpu6050_register_write(27, 3);
mpu6050_register_write(106, inData[4]);
mpu6050_register_write(0x1C, 0);

mpu6050_register_read(107, tempReg, 1);
mpu6050_register_write(107, (tempReg[0] & 0xAF));

mpu6050_register_write(108, 0x7); // 禁用陀螺仪 使用加速度 唤醒检测周期1.25HZ
mpu6050_register_read(108, tempReg, 1);
mpu6050_register_write(29, 0x1); //Set Accel LPF setting to 184 Hz Bandwidth

mpu6050_register_read(56, tempReg, 1);
mpu6050_register_write(56, (tempReg[0] | 0x40)); //Register 56 – Interrupt Enable

mpu6050_register_read(105, tempReg, 1);
mpu6050_register_write(105, (tempReg[0] | 0xc0)); //Enable Accel Hardware Intelligence:

mpu6050_register_write(0x1f, 0x1); // Set Motion Threshold 中断阈值设置
mpu6050_register_write(30, 2); // Sets the frequency of waking up the chip 31.25hz 低功耗采样频率

mpu6050_register_read(107, tempReg, 1);
mpu6050_register_write(107, (tempReg[0] | 0x28)); // Enable Cycle Mode (Accel Low Power Mode) disable temperature 启动循环模式


And ensure that the read value is the same as the written value (successful write).、
Hope to get some suggestions for improvement.
look forward to hearing from you!

Nickname
mustafay

mustafayildiri…

1 year 10 months ago

Hello,

Unfortunately, I cannot debug your code since I am not familiar with your setup and environment. I suggest following datasheet for your design.

phpbb Post ID
45615
phpbb Topic ID
45610