MPL Questions about Compass Calibration

By abkirchhoff , 29 January 2016

I'm running the Embedded MotionDriver 6.12 software on a Cortex-M0 processor and communicating with a MPU-9250 via I2C. I'm using the DMP to perform 6-axis fusion and the MPL to add in the compass data for 9-axis fusion. I have several questions about the MPL library.

1) How can I determine the status of the compass calibration? Presumably I need to perform some figure-eight patterns with the device to calibrate it. How do I know when I have done enough and the MPL is performing 9-axis fusion?
2) How can I determine if a large magnetic disturbance has been detected and the MPL has fallen back to 6-axis fusion?
3) I have enabled the "heading from gyro" algorithm to allow 9-axis fusion before the compass is calibrated. How do I know when the MPL switches over to using actual compass data?
4) Do the "fast no-motion" and temperature compensation algorithms for the gyroscope apply to the 9-axis fusion quaternion data or just to raw gyro data? Since the DMP is performing the 6-axis fusion, I'm guessing the only gyro calibration applied to the fusion result is the "GYRO_CAL" feature performed by the DMP.
5) Is there any documentation on the MPL functions? There was none included in the MotionDriver 6.12 zip file and the header files don't have any comments.

Thanks,
Austin

Nickname
justinl

jetr

10 years 1 month ago

Hi Austin,

I think inv_got_compass_bias() in results_holder.c will tell you when the compass bias has been established. My guess is that if you have set 9-axis fusion enabled, then as soon as the compass bias has been established, the MPL will switch to 9-axis fusion.

I am not sure if "heading from gyro" gives 9-axis fusion before the compass is calibrated. 9-axis fusion is adding compass readings to the fusion to add a drift free reading into the mix. No compass, no drift free element.

I also would like much better documentation.

Thanks,
Justin

phpbb Post ID
33056
Nickname
austink

abkirchhoff

10 years 1 month ago

Justin,

Thanks for your response. I tried using inv_got_compass_bias(), but it always stays equal to zero, no matter how many figure-eights I do. I have called the following to enable 9-axis fusion and compass calibration:
inv_enable_quaternion();
inv_enable_9x_sensor_fusion();
inv_enable_vector_compass_cal();
inv_enable_magnetic_disturbance();

Any other ideas?

Austin

phpbb Post ID
33124
Nickname
justinl

justinleavesley

10 years 1 month ago

Are you reading the compass and loading into the mpl?

In the driver download you will find an example application which has the core data loop for reading the dmp fifo and loading into the mpl.

Justin

phpbb Post ID
33128
Nickname
austink

abkirchhoff

10 years 1 month ago

Justin,

Yes, I am reading the compass and loading it into the MPL using the inv_build_compass() functions. Below is the code that runs in my main loop that I copied from the example application. See anything I'm missing?

Austin

{
uint32_t timestamp;
uint32_t sensorTimestamp = 0;
bool newDataToProcess = false;

/* Don't worry about overflow for timestamps. 32-bit counter won't
overflow for 49 days.
*/
timestamp = Global_tickCounterMsec;

/* Temperature data doesn't need to be read with every gyro sample.
* Let's make them timer-based like the compass reads.
*/
if (timestamp > _nextTempMsec)
{
_nextTempMsec = timestamp + TEMP_READ_MS;
_newTempDataAvailable = true;
}

if (_newGyroAccelDataAvailable)
{
bool triggerCompassRead = false;
short gyro[3], accel_short[3], sensors;
unsigned char more;
long accel[3], quat[4], temperature;

/* We're not using a data ready interrupt for the compass, so we'll
* make our compass reads timer-based instead.
*/
if (timestamp >= _nextCompassMsec)
{
/* Compass reads are synced with FIFO reads. Shorten the time
interval to ensure a compass read occurs with the closest
FIFO read.
*/
_nextCompassMsec = timestamp + (COMPASS_READ_MS - 2);
triggerCompassRead = true;
}

/* This function gets new data from the FIFO when the DMP is in
* use. The FIFO can contain any combination of gyro, accel,
* quaternion, and gesture data. The sensors parameter tells the
* caller which data fields were actually populated with new data.
* For example, if sensors == (INV_XYZ_GYRO | INV_WXYZ_QUAT), then
* the FIFO isn't being filled with accel data.
* The driver parses the gesture data to determine if a gesture
* event has occurred; on an event, the application will be notified
* via a callback (assuming that a callback function was properly
* registered). The more parameter is non-zero if there are
* leftover packets in the FIFO.
*/
dmp_read_fifo(gyro, accel_short, quat, &sensorTimestamp, &sensors, &more);

if (!more)
{
/* No more data, clear flag */
_newGyroAccelDataAvailable = false;
}

if ((sensors & INV_XYZ_GYRO) > 0)
{
/* Push the new data to the MPL. */
inv_build_gyro(gyro, sensorTimestamp);
newDataToProcess = true;

if (_newTempDataAvailable)
{
uint32_t tempTimestamp = 0;

_newTempDataAvailable = false;

/* Temperature only used for gyro temp comp. */
mpu_get_temperature(&temperature, &tempTimestamp);
inv_build_temp(temperature, tempTimestamp);
}
}

if ((sensors & INV_XYZ_ACCEL) > 0)
{
accel[0] = (long)accel_short[0];
accel[1] = (long)accel_short[1];
accel[2] = (long)accel_short[2];
inv_build_accel(accel, 0, sensorTimestamp);
newDataToProcess = true;
}

if ((sensors & INV_WXYZ_QUAT) > 0)
{
inv_build_quat(quat, 0, sensorTimestamp);
newDataToProcess = true;
}

if (triggerCompassRead)
{
short compass_short[3];
long compass[3];

/* For any MPU device with an AKM on the auxiliary I2C bus, the raw
* magnetometer registers are copied to special gyro registers.
*/
if (!mpu_get_compass_reg(compass_short, &sensorTimestamp))
{
compass[0] = (long)compass_short[0];
compass[1] = (long)compass_short[1];
compass[2] = (long)compass_short[2];

/* NOTE: If using a third-party compass calibration library,
* pass in the compass data in uT * 2^16 and set the second
* parameter to INV_CALIBRATED | acc, where acc is the
* accuracy from 0 to 3.
*/
inv_build_compass(compass, 0, sensorTimestamp);
}

newDataToProcess = true;
}

if (newDataToProcess)
{
inv_execute_on_data();

if (triggerCompassRead)
{
_compassDataWasProcessed = true;
}
}
}
}

phpbb Post ID
33194
Nickname
justinl

jetr

10 years 1 month ago

can't seen anything missing. Have you set the compass sample rate and scale? I also use inv_enable_eMPL_outputs(). Are you getting good compass data in your data loop?

Good Luck,
Justin

phpbb Post ID
33197
Nickname
austink

abkirchhoff

10 years 1 month ago

Justin,

I'm back to looking into this issue of how to determine if the magnetometer is calibrated. I tried inv_got_compass_bias() and inv_get_compass_state() both functions always report zero, before or after some figure-eights.

Below is my IMU init code. Please review. Thanks.

Austin

{
uint32_t errorCode = 0;
inv_error_t result;
uint8_t accel_fsr;
uint16_t gyro_rate;
uint16_t gyro_fsr;
#ifdef COMPASS_ENABLED
uint16_t compass_fsr;
#endif

/* Analog power off */
NRF_GPIO->OUTCLR = (1 << 4);

/* Initialize GPIO */
/* Inputs */
NRF_GPIO->DIRCLR = (1 << 1) | // SCL
(1 << 2) | // INT
(1 << 3); // SDA
/* Output */
NRF_GPIO->DIRSET = (1 << 4); // analog power

errorCode = nrf_drv_twi_init(&Global_imuI2c, NULL, NULL);
APP_ERROR_CHECK(errorCode);

nrf_drv_twi_enable(&Global_imuI2c);
nrf_delay_ms(20);

/* Analog power on */
NRF_GPIO->OUTSET = (1 << 4);
nrf_delay_ms(200);

#if 0
whoami = 0;
result = mpu_read_reg(117, &whoami);
APP_ERROR_CHECK(result);

if (whoami == 0x71)
{
++Global_tickCounterMsec;
}
#endif

/* Init the MPU */
result = mpu_init(NULL);
APP_ERROR_CHECK(result);

/* Configure IMU interrupt pin.
Don't enable until done with pairing.
*/
nrf_drv_gpiote_in_init(2, &_imuIntPinConfig, _ImuIntHandler);

/* Init the MPL */
result = inv_init_mpl();
APP_ERROR_CHECK(result);

/* Compute 6-axis and 9-axis quaternions. */
inv_enable_quaternion();
inv_enable_9x_sensor_fusion();
/* The MPL expects compass data at a constant rate (matching the rate
* passed to inv_set_compass_sample_rate). If this is an issue for your
* application, call this function, and the MPL will depend on the
* timestamps passed to inv_build_compass instead.
*
* inv_9x_fusion_use_timestamps(1);
*/

/* Update gyro biases when not in motion.
* WARNING: These algorithms are mutually exclusive.
*/
inv_enable_fast_nomot();
/* inv_enable_motion_no_motion(); */
/* inv_set_no_motion_time(1000); */

/* Update gyro biases when temperature changes. */
inv_enable_gyro_tc();

/* This algorithm updates the accel biases when in motion. A more accurate
* bias measurement can be made when running the self-test (see case 't' in
* handle_input), but this algorithm can be enabled if the self-test can't
* be executed in your application.
*
* inv_enable_in_use_auto_calibration();
*/
#ifdef COMPASS_ENABLED
/* Compass calibration algorithms. */
inv_enable_vector_compass_cal();
inv_enable_magnetic_disturbance();
#endif
/* If you need to estimate your heading before the compass is calibrated,
* enable this algorithm. It becomes useless after a good figure-eight is
* detected, so we'll just leave it out to save memory.
*/
#if 0
/* Enabled for operation before compass is calibrated */
inv_enable_heading_from_gyro();
#endif

inv_enable_eMPL_outputs();

result = inv_start_mpl();
APP_ERROR_CHECK(result);

/* Get/set hardware configuration. Start gyro. */
/* Wake up all sensors. */
#ifdef COMPASS_ENABLED
mpu_set_sensors(INV_XYZ_GYRO | INV_XYZ_ACCEL | INV_XYZ_COMPASS);
#else
mpu_set_sensors(INV_XYZ_GYRO | INV_XYZ_ACCEL);
#endif
/* Push both gyro and accel data into the FIFO. */
mpu_configure_fifo(INV_XYZ_GYRO | INV_XYZ_ACCEL);
mpu_set_sample_rate(DEFAULT_MPU_HZ);
#ifdef COMPASS_ENABLED
/* The compass sampling rate can be less than the gyro/accel sampling rate.
* Use this function for proper power management.
*/
mpu_set_compass_sample_rate(1000 / COMPASS_READ_MS);
#endif
/* Read back configuration in case it was set improperly. */
mpu_get_sample_rate(&gyro_rate);
mpu_get_gyro_fsr(&gyro_fsr);
mpu_get_accel_fsr(&accel_fsr);
#ifdef COMPASS_ENABLED
mpu_get_compass_fsr(&compass_fsr);
#endif
/* Sync driver configuration with MPL. */
/* Sample rate expected in microseconds. */
inv_set_gyro_sample_rate(1000000L / gyro_rate);
inv_set_accel_sample_rate(1000000L / gyro_rate);
#ifdef COMPASS_ENABLED
/* The compass rate is independent of the gyro and accel rates. As long as
* inv_set_compass_sample_rate is called with the correct value, the 9-axis
* fusion algorithm's compass correction gain will work properly.
*/
inv_set_compass_sample_rate(COMPASS_READ_MS * 1000L);
#endif

/* Set chip-to-body orientation matrix.
* Set hardware units to dps/g's/degrees scaling factor.
*/
inv_set_gyro_orientation_and_scale(
inv_orientation_matrix_to_scalar(gyro_pdata.orientation),
(long)gyro_fsr<<15);
inv_set_accel_orientation_and_scale(
inv_orientation_matrix_to_scalar(gyro_pdata.orientation),
(long)accel_fsr<<15);
#ifdef COMPASS_ENABLED
inv_set_compass_orientation_and_scale(
inv_orientation_matrix_to_scalar(compass_pdata.orientation),
(long)compass_fsr<<15);
#endif

/* To initialize the DMP:
* 1. Call dmp_load_motion_driver_firmware(). This pushes the DMP image in
* inv_mpu_dmp_motion_driver.h into the MPU memory.
* 2. Push the gyro and accel orientation matrix to the DMP.
* 3. Register gesture callbacks. Don't worry, these callbacks won't be
* executed unless the corresponding feature is enabled.
* 4. Call dmp_enable_feature(mask) to enable different features.
* 5. Call dmp_set_fifo_rate(freq) to select a DMP output rate.
* 6. Call any feature-specific control functions.
*
* To enable the DMP, just call mpu_set_dmp_state(1). This function can
* be called repeatedly to enable and disable the DMP at runtime.
*
* The following is a short summary of the features supported in the DMP
* image provided in inv_mpu_dmp_motion_driver.c:
* DMP_FEATURE_LP_QUAT: Generate a gyro-only quaternion on the DMP at
* 200Hz. Integrating the gyro data at higher rates reduces numerical
* errors (compared to integration on the MCU at a lower sampling rate).
* DMP_FEATURE_6X_LP_QUAT: Generate a gyro/accel quaternion on the DMP at
* 200Hz. Cannot be used in combination with DMP_FEATURE_LP_QUAT.
* DMP_FEATURE_TAP: Detect taps along the X, Y, and Z axes.
* DMP_FEATURE_ANDROID_ORIENT: Google's screen rotation algorithm. Triggers
* an event at the four orientations where the screen should rotate.
* DMP_FEATURE_GYRO_CAL: Calibrates the gyro data after eight seconds of
* no motion.
* DMP_FEATURE_SEND_RAW_ACCEL: Add raw accelerometer data to the FIFO.
* DMP_FEATURE_SEND_RAW_GYRO: Add raw gyro data to the FIFO.
* DMP_FEATURE_SEND_CAL_GYRO: Add calibrated gyro data to the FIFO. Cannot
* be used in combination with DMP_FEATURE_SEND_RAW_GYRO.
*/
dmp_load_motion_driver_firmware();
dmp_set_orientation(
inv_orientation_matrix_to_scalar(gyro_pdata.orientation));
dmp_register_tap_cb(NULL);
dmp_register_android_orient_cb(NULL);
/*
* Known Bug -
* DMP when enabled will sample sensor data at 200Hz and output to FIFO at the rate
* specified in the dmp_set_fifo_rate API. The DMP will then sent an interrupt once
* a sample has been put into the FIFO. Therefore if the dmp_set_fifo_rate is at 25Hz
* there will be a 25Hz interrupt from the MPU device.
*
* There is a known issue in which if you do not enable DMP_FEATURE_TAP
* then the interrupts will be at 200Hz even if fifo rate
* is set at a different rate. To avoid this issue include the DMP_FEATURE_TAP
*
* DMP sensor fusion works only with gyro at +-2000dps and accel +-2G
*/
dmp_enable_feature(DMP_FEATURE_6X_LP_QUAT | DMP_FEATURE_TAP);

dmp_set_fifo_rate(DEFAULT_MPU_HZ);
inv_set_quat_sample_rate(1000000L / DEFAULT_MPU_HZ);

mpu_set_dmp_state(1);
}

phpbb Post ID
33246
Nickname
justinl

jetr

10 years 1 month ago

can't see anything wrong.

Silly question, but have you set the correct compiler definitions e.g. COMPASS_ENALED?

Have you double checked you are actually getting good mag readings. Maybe you have a damaged device?

Also figure of 8 needs to cover all directions as the library is mapping out the bias ellipsoid so make sure you are rotating through all angles.

It seems to work fine for me.

Hope your have more luck.

Justin

phpbb Post ID
33249
Nickname
austink

abkirchhoff

10 years 1 month ago

Justin,

Thanks for reviewing my code and for the tips on how to perform good figure-eights. That did it. The accuracy value went to 3 and the return value of inv_got_compass_bias() became 1.

Austin

phpbb Post ID
33252
Nickname
andyl

andylim

9 years 7 months ago

Hi abkirchhoff.

I apologize i bring up this old topic. However I have a similar situation with yours.
The accel and gyro accuracy is set to 3 during self-cal. However for compass, it always 0 no matter what I do.

May I know how you solve the problem on getting compass accuracy to 3?

Thank you

Handi

phpbb Post ID
34968
Nickname
austink

abkirchhoff

9 years 7 months ago

Handi,

I don't have any more information for you other than to make sure you are doing good figure-eights. The figure-eights should be performed in several different planes and don't go super fast. I think it took a bit longer than I expected as well. That's all I can tell you.

Austin

phpbb Post ID
34985
Nickname
gennadiik

gennadii

9 years ago

Seems like a hot topic, I spent myself several days before figuring out a 'good' figure eight. And yes, it helped to push compass accuracy from 0 to 3. What I've done is after doing classic figure eight I turned board to each of the 6 directions and CC and CCW rotations on each axis.

phpbb Post ID
36287
Nickname
shokhj

alqayyum1

8 years 7 months ago

Hello,

I have an important question.

What is the data format (type) of 9-axis combination data which Motion Fusion processing in MPU-9250 sensor?

I read information above, and it written 9-axis quaternion data.

9-axis combination data format of MPU-9250 is quaternion data?

phpbb Post ID
36418
phpbb Topic ID
33020