MPU9150 raw output

By torsten c , 15 January 2014

Hi,

Like others I noticed the raw output moves around quite a bit. X values up to around +/ 50 or so. Is this oscillation normal and requires averaging/Filtering to stabilize or is this resolved by the DMP? noticed the sensor hub by TI didn't fully resolve it with their DCM.


x y z
116 -164 15946
124 -180 15978
118 -170 15970
130 -210 15954
126 -194 15924
136 -186 15928
148 -206 15922
120 -186 15942
142 -206 15924
124 -196 15936
132 -232 15966
132 -206 16010
110 -212 15988
128 -192 15946
128 -192 15926
112 -194 15912
116 -218 15988
122 -222 15974
108 -212 15926
142 -208 15932
132 -218 15968
146 -212 15996
138 -208 15968
124 -208 15960
132 -194 15948
128 -200 15904
122 -198 15962
138 -204 15944
114 -210 15960
140 -186 15956
112 -210 15942
114 -210 15970
110 -216 15940
112 -206 15950
122 -202 15944
134 -196 15930
112 -200 15968
128 -190 15938
102 -194 15922
110 -184 15928
114 -184 15914
124 -184 15970
130 -188 15966
136 -196 15944
110 -220 15972
128 -194 15962
126 -184 15968
116 -184 15970
124 -206 15936

Nickname
torstenc

torsten c

12 years 2 months ago

Hi,

Looking at the X values the maximum difference from average was about 70 or so.
2g/32768 = 61ug per count

70 * 61 = 4.27mg peak which is close to the 4mg RMS noise mentioned in the spec.

I'll be looking at averaging or some type of filtering to reduce this oscillation effect though. DLPF was set at 10.

phpbb Post ID
24570
Nickname
guym

guy_mcilroy

12 years 1 month ago

Are you referring to the accel data. Based on the spec, it can be 150 mg on the z axis, your numbers do not look off base.

phpbb Post ID
24573
phpbb Topic ID
15867