MPU9150 output is weird

By mehrdoc , 9 January 2014

Hey, I'm doing my final year project and this is what I got for the output of MPU9150 for accelerometer and gyro.

These are the raw data.

DATA
X_acc Y_acc Z_acc X_gyro Y_gyro Z_gyro
416 -16 -16916 -225 4 161
360 120 -16868 -216 -254 124
480 -44 -16688 -226 -17 165
372 -12 -16996 -229 248 129
296 -48 -16872 -510 -2 139
292 -88 -16644 -265 -7 154
304 20 -16788 -223 -36 146
388 -52 -16864 -244 -1 135
376 12 -16892 -226 -1 116
340 -164 -16832 -228 -7 149
408 -256 -16996 -226 0 176
360 48 -16904 -227 15 144
392 32 -16900 -251 -5 143
376 -220 -16884 -250 -28 145
304 -76 -16892 -254 -12 112
452 -40 -17128 -511 255 133
344 36 -16716 -243 1 135
356 -112 -17008 -253 13 132
316 -52 -16676 -201 15 141
364 -172 -16964 -238 -8 134
320 -80 -16856 -243 -7 146
356 -36 -16816 -200 -35 154
384 -112 -17016 -235 -4 144
396 -24 -16900 -212 -42 138
264 -168 -16856 -208 -18 123
300 -492 -16788 -226 -33 156
388 -36 -16820 -214 -29 153
388 -24 -16688 -208 -16 148
344 -20 -16720 -236 5 135
412 -40 -16836 -217 255 147
392 -92 -16980 -235 243 127
452 -24 -16904 -240 -15 158
372 -108 -16852 -226 -11 128
392 -36 -16848 -232 -2 136
436 -20 -16904 -223 -22 140
400 24 -16988 -226 2 141
448 -240 -16876 -242 -256 105
452 -4 -16784 -243 -22 159
380 -28 -16856 -201 -4 138
376 12 -16980 -216 -14 161
340 -24 -16720 -2 -10 119
300 24 -16944 -213 7 110
408 -24 -16744 -234 -24 143
160 -284 -16812 -2 -20 146
748 144 -16856 -214 -18 147
332 -428 -16972 -219 3 162


and I convert it by divide these raw data with 16384 for accelerometer raw data and divide with 131 for gyro raw data. (scale that i used was 2g and 250deg/sec). these are what i got.

ACCELERATION			ANGULAR ACCELERATION
X_acc Y_acc Z_acc X_gyro Y_gyro Z_gyro
0.025390625 -0.000976563 -1.032470703 -1.717557252 0.030534351 1.229007634
0.021972656 0.007324219 -1.029541016 -1.648854962 -1.938931298 0.946564885
0.029296875 -0.002685547 -1.018554688 -1.72519084 -0.129770992 1.259541985
0.022705078 -0.000732422 -1.037353516 -1.748091603 1.893129771 0.984732824
0.018066406 -0.002929688 -1.029785156 -3.893129771 -0.015267176 1.061068702
0.017822266 -0.005371094 -1.015869141 -2.022900763 -0.053435115 1.175572519
0.018554688 0.001220703 -1.024658203 -1.702290076 -0.27480916 1.114503817
0.023681641 -0.003173828 -1.029296875 -1.86259542 -0.007633588 1.030534351
0.022949219 0.000732422 -1.031005859 -1.72519084 -0.007633588 0.885496183
0.020751953 -0.010009766 -1.02734375 -1.740458015 -0.053435115 1.13740458
0.024902344 -0.015625 -1.037353516 -1.72519084 0 1.34351145
0.021972656 0.002929688 -1.031738281 -1.732824427 0.114503817 1.099236641
0.023925781 0.001953125 -1.031494141 -1.916030534 -0.038167939 1.091603053
0.022949219 -0.013427734 -1.030517578 -1.908396947 -0.213740458 1.106870229
0.018554688 -0.004638672 -1.031005859 -1.938931298 -0.091603053 0.854961832
0.027587891 -0.002441406 -1.045410156 -3.900763359 1.946564885 1.015267176
0.020996094 0.002197266 -1.020263672 -1.854961832 0.007633588 1.030534351
0.021728516 -0.006835938 -1.038085938 -1.93129771 0.099236641 1.007633588
0.019287109 -0.003173828 -1.017822266 -1.534351145 0.114503817 1.076335878
0.022216797 -0.010498047 -1.035400391 -1.816793893 -0.061068702 1.022900763
0.01953125 -0.004882813 -1.028808594 -1.854961832 -0.053435115 1.114503817
0.021728516 -0.002197266 -1.026367188 -1.526717557 -0.267175573 1.175572519
0.0234375 -0.006835938 -1.038574219 -1.79389313 -0.030534351 1.099236641
0.024169922 -0.001464844 -1.031494141 -1.618320611 -0.320610687 1.053435115
0.016113281 -0.010253906 -1.028808594 -1.58778626 -0.13740458 0.938931298
0.018310547 -0.030029297 -1.024658203 -1.72519084 -0.251908397 1.190839695
0.023681641 -0.002197266 -1.026611328 -1.633587786 -0.221374046 1.167938931
0.023681641 -0.001464844 -1.018554688 -1.58778626 -0.122137405 1.129770992
0.020996094 -0.001220703 -1.020507813 -1.801526718 0.038167939 1.030534351
0.025146484 -0.002441406 -1.027587891 -1.65648855 1.946564885 1.122137405
0.023925781 -0.005615234 -1.036376953 -1.79389313 1.854961832 0.969465649
0.027587891 -0.001464844 -1.031738281 -1.832061069 -0.114503817 1.20610687
0.022705078 -0.006591797 -1.028564453 -1.72519084 -0.083969466 0.977099237
0.023925781 -0.002197266 -1.028320313 -1.770992366 -0.015267176 1.038167939
0.026611328 -0.001220703 -1.031738281 -1.702290076 -0.167938931 1.06870229
0.024414063 0.001464844 -1.036865234 -1.72519084 0.015267176 1.076335878
0.02734375 -0.014648438 -1.030029297 -1.847328244 -1.954198473 0.801526718
0.027587891 -0.000244141 -1.024414063 -1.854961832 -0.167938931 1.213740458
0.023193359 -0.001708984 -1.028808594 -1.534351145 -0.030534351 1.053435115
0.022949219 0.000732422 -1.036376953 -1.648854962 -0.106870229 1.229007634
0.020751953 -0.001464844 -1.020507813 -0.015267176 -0.076335878 0.908396947
0.018310547 0.001464844 -1.034179688 -1.625954198 0.053435115 0.839694656
0.024902344 -0.001464844 -1.021972656 -1.786259542 -0.183206107 1.091603053
0.009765625 -0.017333984 -1.026123047 -0.015267176 -0.152671756 1.114503817
0.045654297 0.008789063 -1.028808594 -1.633587786 -0.13740458 1.122137405
0.020263672 -0.026123047 -1.035888672 -1.671755725 0.022900763 1.236641221


the MPU9150 was put is a static place but how can the gyro reading didnt become 0?
can anybody teach me please!
Nickname
huj

hjp

12 years 2 months ago

There's an offset & scaling error. You have to correct it in your soft.
Ask google about calibrating your gyro (and your accelero).

phpbb Post ID
24513
Nickname
guym

guy_mcilroy

12 years 2 months ago

Make sure that the full scale range the you are using is correct. For the gyro, it can be found as register 0x1B. If it's 250deg/s, the way you are calculating is correct. However, the gyro needs to be calibrated to get rid of the offset. The value you have presented is quite reasonable.

phpbb Post ID
24516
phpbb Topic ID
15846