How to understand measured quaternion?

By o3487465 , 10 May 2013

I run the "motion-driver-client.py" and got the measured quaternion when the board is placed stationary:

q=[-0.8884, -0.0004, -0.4413, -0.1265]

I leaned from textbook about quarternion that a quarternion is defined as
Q = w + xi + yj + zk
or Q=[w, x, y, z] as a 4-element vector.
where
w = cos(theta / 2 )
x = ax * sin(theta / 2)
y = ay * sin(theta / 2)
z = az * sin(theta / 2 )
theta is the rotated angle and [ax,ay,az] is the axis

but the actual measurement q=[-0.8884, -0.0004, -0.4413, -0.1265] , Considering the quat-out-rate is set at 100Hz, that means that there is rotation represented by the above quot every 10ms, even the chip is placed stationary.

I know my understanding is not right as the object in the pygame window is not rotated. Can anybody teach me how to understand it? Thanks.

Nickname
guym

guy_mcilroy

12 years 10 months ago

The quaternion represents the current orientation of the device, not a rotation "to be applied" to your application's current estimate. This is why the quat has stable, non-zero values when the device is stationary. For each update of the sensor, the accel and gyro updates are internally converted to quaternion, and the rotation update is applied to the quat values that are sent to the host processor.

phpbb Post ID
23076
Nickname
o3487465n

o3487465

12 years 10 months ago

@sectionsbest wrote:

The quaternion represents the current orientation of the device, not a rotation "to be applied" to your application's current estimate. This is why the quat has stable, non-zero values when the device is stationary. For each update of the sensor, the accel and gyro updates are internally converted to quaternion, and the rotation update is applied to the quat values that are sent to the host processor.

Thank you for your reply. I still have question. When I run the demo, my board is not moved, so the quat should be [1, 0, 0 ,0], but actually it has values like [-0.8884, -0.0004, -0.4413, -0.1265]. why?
phpbb Post ID
23079
Nickname
guym

guy_mcilroy

12 years 10 months ago

The board should default into a 9 axis operation, so will not always be representative of a startup of 1,0,0,0. The quat you get is normalized to a magnitude of 1, just has a rotation applied.

phpbb Post ID
23082
Nickname
o3487465n

o3487465

12 years 10 months ago

@sectionsbest wrote:

The board should default into a 9 axis operation, so will not always be representative of a startup of 1,0,0,0. The quat you get is normalized to a magnitude of 1, just has a rotation applied.

Do you know how to set the initial quat as [1 0 0 0] as no rotation at all? It is not so convinient.
phpbb Post ID
23085
Nickname
guym

guy_mcilroy

12 years 10 months ago

You should take a look through our knowledge center, for how to manipulate quaternions. You can create an initial zero or subsequent "tare" of the orientation by taking an "offset" quaternion, which grabs the current reading, then rotates all subsequent points. You could do this as a quaternion or initial offset rotation matrix, per your application. Same idea as removing a sensor bias, but with more complicated math.

phpbb Post ID
23088
phpbb Topic ID
15297