Hello
I am designing a power-critical coin cell device employing an MPU-9250 and microcontroller. I require the device to operate down to a cell voltage of 2V so have a small boost converter to drive the MPU-9250 (since min. operating voltage 2.4V). The microcontroller is powered direct from coin cell such that boost converter and MPU-9250 can be turned off to save power. Coin cell provides between 2.0 and 3.0V. Boost converter outputs 3.0V (or load disconnect when off).
MPU-9250 datasheet §4.23 makes three points: