ICM-456xx AUX1 Port Read

By admin , 17 February 2026

Purpose and Context

This document shows how to read from the auxiliary path AUX1 with ICM-456xx sensors. This procedure has been tested with ICM-45686-S, and should also work for ICM-45605(-S) and ICM-45686, and other ICM-456xx variants.

Hardware Setup

In this example, the MCU SPI bus is wired to both UI and AUX1 ports on the ICM-456xx, but with independent chip select (/CS) lines. The code below is written in Micropython v1.25.0.

Initialize the SPI Bus and Sensor

We configure our MCU's 4-wire SPI bus as follows:

SPI_BUS_NUMBER = 0
spi = SPI(SPI_BUS_NUMBER, baudrate=800000, polarity=1, phase=1, bits=8,
     sck=Pin(18, mode=Pin.OUT),
     mosi=Pin(19, mode=Pin.OUT),
     miso=Pin(20, mode=Pin.
     ) # CPOL=1, CPHA=1 --> SPI mode 3
cs = Pin(24, mode=Pin.OUT, value=1) # chip select line for main UI port
cs_aux1 = Pin(1, mode=Pin.OUT, value=1) # chip select line AUX1 port
icm456xx_UI = ICM456xx(io_protocol=SPI_SLAVE(spi, cs)) # main SPI port
icm456xx_AUX1 = ICM456xx(io_protocol=SPI_SLAVE(spi, cs_aux1)) # auxiliary "AUX1" SPI port
icm456xx_UI.reset()
icm456xx_UI.ireg_write(IPREG_TOP1+0x67, 0x02) # set big endian format to match datasheet - see register SREG_CTRL

SPI transactions:

 
SPI-Write,addr: 0x7F,data: 0x02
SPI-Write,addr: 0x7C,data: 0xA2 0x67 0x02

Enable ADCs and AUX1 Path

Next, we enable the ADCs

python
icm456xx_UI.write(0x10, 0b1111) # PWR_MGMT0 - primary path...enable accel+gyro ADCs
icm456xx_AUX1.write(0x54, 0b11) # PWR_MGMT_AUX1 - auxiliary path...enable AUX1 registers
sleep(0.05) # allow time for MEMS stabilization

SPI transactions:

       
SPI-Write,addr: 0x10,data: 0x0F
SPI-Write,addr: 0x54,data: 0x03,ICM-456xx_AUX1@SPI0

Read Sensor Output Data

Finally we read from the relevant registers.

python
UI_sample = icm456xx_UI.sample() # read output data from reg address 0x00~0x0D
AUX1_sample = icm456xx_AUX1.AUX1_sample() # read output data from AUX_DATA reg address 0x44~0x51

SPI transactions:


SPI-Read,addr: 0x00,data: 0x00 0x56 0xFF 0x0D 0x03 0xF2 0xFF 0xFF 0xFF 0xFF 0x00 0x01 0xFF 0x48
[Comment],"{'temperature': [-184], 'accel': [86, -243, 1010], 'gyro': [-1, -1, 1]}"
SPI-Read,addr: 0x44,data: 0x00 0x58 0xFF 0x0D 0x03 0xF1 0x00 0x00 0xFF 0xFE 0x00 0x01 0xFF 0x38,ICM-456xx_AUX1@SPI0
[Comment],"{'temperature': [-200], 'accel': [88, -243, 1009], 'gyro': [0, -2, 1]}"

Please note that the AUX1 port can only read from certain registers in the register map. You will read zeros if you read the UI data registers (at address 0x00) from the AUX1 port:

python
icm456xx_AUX1.sample() # reading address 0x00~0x0D from AUX1 port will return zeros

SPI transactions:


SPI-Read,addr: 0x00,data: 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00,ICM-456xx_AUX1@SPI0
[Comment],"{'temperature': [0], 'accel': [0, 0, 0], 'gyro': [0, 0, 0]}"

For more information on the AUX1 path and its usage, please see the ICM-456xx product family appnotes.

 

Revision History

 

2026-01-26 - initial release

Pinned
Off