ICM-20948 Sampling rate

By hangleemicomte… , 25 March 2022

Hello,

I'm developing with ICM-20948 motion sensor and there is a question about the output data rate.

I am using an open source library on github (https://github.com/ZaneL/Teensy-ICM-20948) and set the data rate as follows:

.enable_gyroscope = true,
.enable_accelerometer = true,
.enable_magnetometer = true,
.enable_quaternion = true,
.gyroscope_frequency = 100,
.accelerometer_frequency = 100,
.magnetometer_frequency = 70,
.quaternion_frequency = 100

But the actual output data rate of accelerometer, gyoscope, magnetotmeter and quaternion is around 113Hz/113Hz/75Hz/113Hz. Is it the expected data rate and can we make the output frequency set to 100 Hz?

Thanks!
Hang

phpbb Topic ID
39425